A7-10-302-30
Compression Latch, Over-Center Lever Latch, Key Locking, 10-32 Tapped Mounting Holes, Zinc Alloy, Chrome Plated, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Bright |
| Access Restriction | Key Locking |
| Thread or Hole Type | 10-32 |
| Head Style | Key Locking |
| Handle Style | Standard Style Handle |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | A2/A7 - Over-Center Lever Latches |
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open