The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Over-Center Lever Latch, Key Locking, 10-32 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
A7-10-302-20
Compression Latch, Over-Center Lever Latch, Key Locking, 10-32 Tapped Mounting Holes, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Color/Appearance
Black
Access Restriction
Key Locking
Thread or Hole Type
10-32
Head Style
Key Locking
Handle Style
Standard Style Handle
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
168
2024-10-11
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
104
2024-10-17
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
66
2024-10-14
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
50
2024-10-17
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
38
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
38
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
HI-TECH FASTENERS
FREDERICK MD USA
18
2024-10-17
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2024-10-17
Sales@ecph.com
1.800.442.3274