A6-40-312-10
Push-to-Close Latch, Small Size
| Access Restriction | Tool |
|---|---|
| Series | 40 Series |
| Min. Outer Panel Thickness (mm) | 1.00 |
| Max Outer Panel Thickness (mm) | 3.20 |
| Grip - Minimum (mm) | 1.00 |
| Grip - Maximum (mm) | 1.60 |
| Profile | Standard |
| Style | Hex Tool Actuated |
| Class | A6 - Quarter-Turn To Open Latches |
Add the convenience of push-to-close operation on your enclosure, with this compact, robust latch that is easy to install and easy to operate. Just a quarter turn of the knob or hex socket retracts the slide for easy opening, and a simple push snaps the latch shut again
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review