A5-95-101
Rotary Latch Striker, Flat Rod Mounting, Steel, Zinc Plate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Chromate plus sealer |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Accessory Type | Striker |
| Class | A5 - Flat Rod Multi-Point Latching Systems |
A5 Flat Rod Multi-Point Systems offer increased strength when controlling multiple latching points from a single point of operation. When installed within an enclosure, the added latching points at the extreme edges of door panels provide increased security and strength, eliminating pry points, flexing and rattle.