A5-55-1000-10
Multi-point Rod , Accessory
| Material | Aluminum Alloy |
|---|---|
| Finish | Natural |
| Actuator Type | Cylinder Lock |
| Latching Points | Single or Three - Point |
| Class | H3 - Swinghandle Multi-Point System |
This upgraded modular design offers extreme flexibility in an aesthetically and ergonomically pleasing low-profile package for industry-standard panel preparation requirements. Multiple offset cams, multi-point latching, and numerous locking and non-locking options simplify cost-effective configuration.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review