A5-32-480-10

Multi-point Rod , H Type

Request a Quote
Specifications
Material Aluminum Alloy
Finish Natural
Rod Type H
Length 1,219.00
Class A5 - Round Rod Multi-Point Latching Systems

As a simple, economical add-on option for many Southco single-point latches, these fixed-rod latching systems can be included in your original cabinet design or retrofit as needed. The added latching points at the extreme edges of door panels provide extra security and strength for longer doors by eliminating pry points, flexing, and rattle.

Write Your Own Review
You're reviewing:Multi-point Rod , H Type

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.