The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Over-Center Lever Latch, Pad Lockable, Black Vinyl Grip, 10-32 Tapped Mounting Holes, Malleable Iron, Zinc Immersion Coating
A2-10-501-21
Compression Latch, Over-Center Lever Latch, Pad Lockable, Black Vinyl Grip, 10-32 Tapped Mounting Holes, Malleable Iron, Zinc Immersion Coating
Specifications
Material
Malleable Iron
Finish
Zinc Immersion Coating
Access Restriction
Pad Lockable
Thread or Hole Type
10-32
Installation
Rivet / Screw
Handle Style
Black Vinyl Grip
Class
A2/A7 - Over-Center Lever Latches
Combining strength, ease of installation, and simplicity of operation, these heavy-duty lever-action latches provide door-closing leverage for heavier gasketed door applications. The single-motion opening action of latch applies built-in leverage against the keeper to provide mechanical advantage to help pry stuck doors open
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
282
2025-12-22
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
196
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
74
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
24
2025-12-23
Sales@ecph.com
1.800.442.3274
Appian Fasteners
Belfast Northern Ireland UK
5
2025-12-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2025-12-12
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
2
2025-12-25
sales@dbroberts.com
1.800.773.5388
M.W. Fasteners
Montreal QC Canada
1
2025-12-01
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79
TCH Sales Incorporated
Toronto ON Canada
1
2025-12-26
info@tchweb.com
1.416.299.0089