The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A1-11-702-40
Over-center Draw Latch, Large Size, Without Keeper, Stainless Steel, Passivated, Without vinyl grip
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Series
700 Series
Class
A1 - Adjustable Series Draw Latches
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
608
2026-10-19
salesmidwest@allegiscorp.com
1-866-378-7550
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
155
2026-10-23
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
86
2026-10-24
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
39
2026-10-22
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
30
2026-10-23
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
26
2026-10-02
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
15
2026-10-26
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
9
2026-10-27
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
5
2026-09-28
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-10-27
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
Dallas, TX USA
1
2026-10-01
southcod@nappco.com
1.800.580.2521