The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
A1-11-702-20
Over-center Draw Latch, Large Size, Without Keeper, Steel, Zinc Plate, Bright chromate, With yellow vinyl grip
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright, Yellow
Access Restriction
No Restriction
Series
700 Series
Class
A1 - Adjustable Series Draw Latches
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
614
2026-09-09
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
167
2026-09-04
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
156
2026-08-20
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
152
2026-09-08
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
84
2026-09-03
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
60
2026-08-25
sales@zygology.com
+44 (0)1844 266020
IntechBJ Engineering Co., Ltd
Beijing
50
2026-09-01
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
33
2026-09-04
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
16
2026-09-09
Sales@ecph.com
1.800.442.3274