A1-10-501-20
Over-center Draw Latch, Medium Size, Type A Keeper, Steel, Zinc Plate, Bright chromate, With yellow vinyl grip
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright, Yellow |
Access Restriction | No Restriction |
Series | 500 Series |
Keeper Style | Type A |
Class | A1 - Adjustable Series Draw Latches |
Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review