A1-10-501-10

Over-center Draw Latch, Medium Size, Type A Keeper, Steel, Zinc Plate, Bright chromate, Without vinyl grip

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Color/Appearance Bright
Access Restriction No Restriction
Series 500 Series
Keeper Style Type A
Class A1 - Adjustable Series Draw Latches

Accommodate high working loads and a wide degree of field-adjustable grip with these all-metal adjustable draw latches. They are a convenient solution for panel latching requirements where the keeper or latching point is not located adjacent to the latch body, and user adjustment is desirable

Write Your Own Review
You're reviewing:Over-center Draw Latch, Medium Size, Type A Keeper, Steel, Zinc Plate, Bright chromate, Without vinyl grip

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.