The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Extra Large Size, Concealed Keeper (two hole mount), Steel, Zinc Plate, Bright chromate
97-77-103-11
Over-center Draw Latch Extra Large Size, Concealed Keeper (two hole mount), Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Keeper Style
Concealed Keeper (two hole mount)
Size Series
Extra Large Size, 70 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
580
2025-03-28
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
39
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
33
2025-03-28
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2025-03-27
Sales@ecph.com
1.800.442.3274
HI-TECH FASTENERS
FREDERICK MD USA
5
2025-03-28
sales@htfinc.com
1.800.466.1940
Nappco Fastener Company
Houston, TX USA
2
2025-03-03
southcoh@nappco.com
1.800.580.2521
63e5b467458e0700922cb23033ad81692988a311c0a2c32d3b8181b473a68cc4
3.135.222.93
please type in at least 2 letters...