The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Extra Large Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
97-70-120-11
Over-center Draw Latch Extra Large Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Size Series
Extra Large Size, 70 Series
Lever Style
Tab Up
Type
Latch
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
389
2024-08-13
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
197
2024-08-09
salesmidwest@allegiscorp.com
1-866-378-7550
Austin Hardware & Supply, Inc.
Kansas City MO USA
54
2024-08-05
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
30
2024-08-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
17
2024-08-13
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
8
2024-08-13
info@tchweb.com
1.416.299.0089
ASTRA Fasteners
Johannesburg Gauteng South Africa
6
2024-07-31
sales@astrafasteners.co.za
0027.11.918.6696
Astra Industrial Innovations
Johannesburg Gauteng South Africa
6
2024-08-13
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
1
2024-08-05
info@marek.eu
+420 541 420 811