The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Large Size, Concealed Keeper (button style), Steel, Powder Coat
97-67-105-15
Over-center Draw Latch Large Size, Concealed Keeper (button style), Steel, Powder Coat
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Keeper Style
Concealed Keeper (button style)
Size Series
Large Size, 60 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
60
2024-04-29
sales@dbroberts.com
1.800.773.5388
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2024-04-29
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
40
2024-04-30
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
30
2024-04-26
sales@parsonsaero.com
1.905.664.6203
Marek Industrial, a.s.
Brno CZ
19
2024-04-30
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
8
2024-04-01
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
2
2024-04-15
info@handy-fix.com.pl
0048221277890