The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Large Size, Concealed Keeper (two hole mount), Steel, Powder Coat
97-67-103-15
Over-center Draw Latch Large Size, Concealed Keeper (two hole mount), Steel, Powder Coat
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Keeper Style
Concealed Keeper (two hole mount)
Size Series
Large Size, 60 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
100
2025-03-31
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
30
2025-03-31
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
24
2025-03-31
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
21
2025-03-27
Sales@ecph.com
1.800.442.3274
Austin Hardware & Supply, Inc.
Kansas City MO USA
10
2025-03-24
sales@austinhardware.com
800-821-3520
Zygology Ltd
Oxford UK
10
2025-03-18
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2025-03-31
info@zinorm.de
+49 (0) 4102 677 12 0
All-West Components & Fasteners
AUBURN WA USA
1
2025-03-21
southco@all-west.com
1.206.762.1875
cbe3033c66992b3582b72756f39b0a7707953470f0784796545b5ffb7376e123
3.138.190.225
please type in at least 2 letters...