The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Large Size, Steel, Powder Coat
97-60-320-15
Over-center Draw Latch Large Size, Steel, Powder Coat
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Pad Lockable
Series
60 Series
Size Series
Large Size
Type
Latch
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
220
2024-11-14
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
72
2024-11-15
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
35
2024-11-14
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
30
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB Canada
8
2024-10-30
info@steeves.ca
1.204.474.1239
Marek Industrial, a.s.
Brno CZ
8
2024-11-06
info@marek.eu
+420 541 420 811
Allegis Corporation
Minneapolis MN USA / ON CANADA
5
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Monroe Above Board Electronics
Garland TX USA
4
2024-11-07
abesales@askmonroe.com
1.800.453.1692
All-West Components & Fasteners
AUBURN WA USA
3
2024-11-08
southco@all-west.com
1.206.762.1875