The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Large Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
97-60-120-11
Over-center Draw Latch Large Size, Handle Tab Up, No Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Series
60 Series
Size Series
Large Size
Lever Style
Tab Up
Type
Latch
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
294
2026-01-30
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
99
2026-01-27
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
44
2026-02-02
mw@mwfasteners.com
1.514.955.7781
CASH COMPONENTES
Sao Paulo SP Brasil
31
2026-01-26
info@cash.com.br
55.11.3974.8312
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2026-01-30
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
5
2026-01-31
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
2
2026-02-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-01-09
info@zinorm.de
+49 (0) 4102 677 12 0