The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
97-58-101-11
Over-center Draw Latch Steel, Black organic finish
Specifications
Material
Steel
Finish
Black organic finish
Access Restriction
No Restriction
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Hardware Specialty Co
Marlboro MA USA
2250
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
517
2026-08-13
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
292
2026-08-14
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
255
2026-08-14
info@tchweb.com
1.416.299.0089
M.W. Fasteners
Montreal QC Canada
167
2026-08-03
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
100
2026-07-24
sales@steeves.ca
204.474.1239
Bisco Industries
Glendale Heights IL USA
89
2026-08-13
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
88
2026-08-11
salesmidwest@allegiscorp.com
1-866-378-7550
HTF Inc
Frederick MD USA
76
2026-08-03
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
71
2026-08-10
info@marek.eu
+420 541 420 811
Praestmark A/S
Vedbaek / Denmark
48
2026-07-20
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
48
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Astra Industrial Innovations
Johannesburg Gauteng South Africa
15
2026-08-12
sales@astraindustrial.co.za
0027.11.918.6696
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2026-08-11
info@chilli.com.cn
86.028.85144919
IntechBJ Engineering Co., Ltd
Beijing
1
2026-08-03
info@intechbj.com
86-010-83833828