97-57-102-12
Over-center Draw Latch Medium Size, Exposed Keeper (single hole with locating lug), Steel, Natural
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Natural |
Keeper Style | Exposed Keeper (single hole with locating lug) |
Size Series | Medium Size, 50 Series |
Type | Keeper |
Class | 97 - Over-Center Series Latches |
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review