97-50-215-12

Over-center Draw Latch Medium Size, Tab Down, Exposed Keeper (single hole with locating lug), Stainless Steel, Passivated

Request a Quote
Specifications
Material Stainless Steel
Finish Passivated
Color/Appearance Bright
Access Restriction Secondary Catch Accessory
Series 50 Series
Keeper Style Exposed Keeper (single hole with locating lug)
Size Series Medium Size
Style Light Duty
Lever Style Tab Down
Class 97 - Over-Center Series Latches

Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.