The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-50-520-50
Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
M5 X 0.8
Mounting Style
Concealed Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Hinge Style
Offset Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1250
2026-11-18
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1182
2026-11-19
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
621
2026-11-18
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
551
2026-11-05
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
361
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Clancey Company
Overland Park KS USA
329
2026-11-12
info@clancey.com
1.800.747.7405
IntechBJ Engineering Co., Ltd
Beijing
177
2026-11-03
info@intechbj.com
86-010-83833828
Appian Fasteners
Belfast Northern Ireland UK
166
2026-11-19
sales@appianfasteners.com
+44 (0) 2890 301 979
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
61
2026-11-19
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
52
2026-10-30
sales@parsonsaero.com
1.905.664.6203
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
35
2026-11-19
sales@rhf.co.uk
+44 (0) 1614296066
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
33
2026-11-18
Sales@ecph.com
1.800.442.3274
HTF Inc
Frederick MD USA
29
2026-11-02
sales@htfinc.com
1.800.466.1940
Steeves Agencies Inc
Winnipeg MB CANADA
9
2026-10-27
sales@steeves.ca
204.474.1239
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-11-12
info@global-dtech.com
+34 91 661 20 79