The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-50-510-50
Lift-Off Hinge Offset Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
M5 X 0.8
Mounting Style
Concealed Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Hinge Style
Offset Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
923
2026-05-22
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
705
2026-05-22
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
430
2026-05-09
czxia@hkais.com
86.0755.83747600
Hardware Specialty Co
Marlboro MA USA
315
2026-05-11
info@hardwarespecialty.com
1.508.481.8622
Appian Fasteners
Belfast Northern Ireland UK
177
2026-05-21
sales@appianfasteners.com
+44 (0) 2890 301 979
Zygology Ltd
Oxford UK
137
2026-05-07
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
Stockport UK
135
2026-04-23
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
112
2026-05-22
info@tchweb.com
1.416.299.0089
Nappco Fastener Company
Houston, TX USA
80
2026-05-03
southcoh@nappco.com
1.800.580.2521
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
76
2026-05-22
Sales@ecph.com
1.800.442.3274
Parsons Aerocessories Limited
Stoney Creek ON CANADA
47
2026-04-30
sales@parsonsaero.com
1.905.664.6203
HTF Inc
Frederick MD USA
45
2026-05-19
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
28
2026-05-20
info@marek.eu
+420 541 420 811
IntechBJ Engineering Co., Ltd
Beijing
25
2026-05-09
info@intechbj.com
86-010-83833828
Bisco Industries
Glendale Heights IL USA
21
2026-05-21
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
10
2026-05-18
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-05-05
info@global-dtech.com
+34 91 661 20 79
Monroe Above Board Electronics
Garland TX USA
9
2026-05-08
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-05-13
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
4
2026-05-04
sales@aerospacesw.com
623.582.2779
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-04-27
sales@steeves.ca
204.474.1239