The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
96-50-500-50
Lift-Off Hinge In-line Knuckle Style, Concealed Mount, Zinc Alloy, Powder Coat, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Color/Appearance
Black
Thread or Hole Type
M5 X 0.8
Mounting Style
Concealed Mount
Compliance Specification
UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 12, UL FTTA2 / FTTA8 Type 12K, UL FTTA2 / FTTA8 Type 13, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Hinge Style
In-line Knuckle Style
Class
96 - Removable Lift-Off Hinges
Southco’s 96 hinges allow doors to be removed quickly, easily and safely without the use of tools. A non lift-off configuration allows for permanent installation, and the hinges are available in multiple styles to satisfy a variety of applications. Stainless steel, satin chrome and polished chrome provide a stylish finish and enhanced application aesthetic. The 96 line provides designers with a range of choices for design flexibility in a cost-effective solution.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4311
2026-05-22
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
2704
2026-05-22
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
2628
2026-05-21
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
1473
2026-05-22
salesmidwest@allegiscorp.com
1-866-378-7550
Hardware Specialty Co
Marlboro MA USA
1301
2026-05-11
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
543
2026-05-07
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
Stockport UK
474
2026-04-23
sales@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
101
2026-05-09
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
77
2026-05-09
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
64
2026-05-19
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
60
2026-04-30
sales@parsonsaero.com
1.905.664.6203
Lantec Resources Inc
Manila Philippines
50
2026-05-12
charlie@lantecresources.com
632.8403.85.12
CASH COMPONENTES
Sao Paulo SP Brasil
25
2026-05-21
info@cash.com.br
55.11.3974.8312
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
22
2026-05-05
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
22
2026-05-20
info@marek.eu
+420 541 420 811
Appian Fasteners
Belfast Northern Ireland UK
18
2026-05-21
sales@appianfasteners.com
+44 (0) 2890 301 979
Monroe Above Board Electronics
Garland TX USA
10
2026-05-08
abesales@askmonroe.com
1.800.453.1692
Clancey Company
Overland Park KS USA
10
2026-05-14
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-05-22
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
3
2026-05-01
mw@mwfasteners.com
1.514.955.7781
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2026-05-21
sales@astraindustrial.co.za
0027.11.918.6696