The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
93-402
Push-to-Close Latch Wing Style, Key Locking, Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Access Restriction
Auto Relock
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
12.70
Grip - Minimum (mm)
26.20
Grip - Maximum (mm)
29.20
Class
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
347
2026-10-22
info@clancey.com
1.800.747.7405
Ocean Accessories
Guildford CT USA
144
2026-10-27
orders@oceanmark.com
1.203.453.3090
Hardware Specialty Co
Marlboro MA USA
12
2026-11-10
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
9
2026-11-10
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
7
2026-10-21
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3
2026-10-22
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-11-10
info@zinorm.de
+49 (0) 4102 677 12 0
IntechBJ Engineering Co., Ltd
Beijing
1
2026-11-03
info@intechbj.com
86-010-83833828