The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Push-to-Close Latch, Push Button, Key Locking, Pull tab perpendicular to latching pawl, Plastic, Black
93-313
Push-to-Close Latch, Push Button, Key Locking, Pull tab perpendicular to latching pawl, Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Access Restriction
Auto Relock
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
10.30
Grip - Minimum (mm)
22.30
Grip - Maximum (mm)
23.10
Style
Pull tab perpendicular to latching pawl
Class
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
1811
2025-11-20
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
206
2025-11-07
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
116
2025-12-02
southcoh@nappco.com
1.800.580.2521
Allegis Corporation
Minneapolis MN USA / ON CANADA
105
2025-12-01
salesmidwest@allegiscorp.com
1-866-378-7550
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2025-12-01
sales@aerospacesw.com
623.582.2779
Bisco Industries
Glendale Heights IL USA
93
2025-12-04
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
50
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2025-12-04
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
25
2025-11-18
info@handy-fix.com.pl
0048221277890
AIS INDUSTRIAL COMPONENTS
HK
7
2025-12-04
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Steeves Agencies Inc
Winnipeg MB CANADA
4
2025-11-13
info@steeves.ca
1.204.474.1239
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2025-12-05
info@chilli.com.cn
86.028.85144919