The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
93-303
Push-to-Close Latch, Push Button, Key Locking, Pull Tab In Line With Latching Pawl, Plastic, Black
Specifications
Material
Plastic
Color/Appearance
Black
Access Restriction
Auto Relock
Installation
Threaded body and nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
10.30
Grip - Minimum (mm)
22.30
Grip - Maximum (mm)
23.10
Style
Pull Tab In Line With Latching Pawl
Class
93 - Keylocking Flush/Knob Latches
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3867
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
1936
2026-06-15
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
1604
2026-06-17
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1575
2026-06-17
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
988
2026-06-18
info@tchweb.com
1.416.299.0089
Clancey Company
Overland Park KS USA
408
2026-06-04
info@clancey.com
1.800.747.7405
Zygology Ltd
Oxford UK
329
2026-06-09
sales@zygology.com
+44 (0)1844 266020
Allegis Corporation
Minneapolis MN USA / ON CANADA
299
2026-06-12
salesmidwest@allegiscorp.com
1-866-378-7550
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
60
2026-06-16
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
57
2026-05-20
info@marek.eu
+420 541 420 811
M.W. Fasteners
Montreal QC Canada
38
2026-06-01
mw@mwfasteners.com
1.514.955.7781
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
20
2026-06-10
info@zinorm.de
+49 (0) 4102 677 12 0
CASH COMPONENTES
Sao Paulo SP Brasil
20
2026-05-21
info@cash.com.br
55.11.3974.8312
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
12
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
10
2026-06-17
sales@astraindustrial.co.za
0027.11.918.6696