93-10-203-50
Push-to-Close Latch, Small Size, No Restriction, Zinc Alloy, Powder Coat, Black
Access Restriction | Auto Relock |
---|---|
Installation | Threaded body and nut |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 9.50 |
Grip - Minimum (mm) | 19.80 |
Grip - Maximum (mm) | 20.60 |
Lock Core Finish | Black |
Profile | Standard |
Size Series | Small Size |
Class | 93 - Keylocking Flush/Knob Latches |
Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review