93-10-201-50

Push-to-Close Latch, Key Locking, Zinc Alloy, Powder Coat, Black

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Access Restriction Auto Relock
Installation Threaded body and nut
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 9.50
Grip - Minimum (mm) 19.80
Grip - Maximum (mm) 20.60
Lock Core Finish Black
Profile Low Profile
Compliance Specification UL FTTA2 / FTTA8 Type 1
Class 93 - Keylocking Flush/Knob Latches

Easy installation, multiple actuation choices, quick action for opening and closing door panels, and flexible locking options make these compact push-to-close latches a user favorite for a wide range of enclosures. All offer keylocking security, including some with the option to operate without needing the key every time

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Push-to-Close Latch, Key Locking, Zinc Alloy, Powder Coat, Black