92-42-111
Cam Latch L-Handle, Turn Counterclockwise to Latch / Lock, Short Cam, Zinc Alloy, Chrome Plated, Polished
| Finish | Chrome Plated |
|---|---|
| Pawl Style | Short |
| Access Restriction | Key Locking |
| Sealed | No |
| Grip - Minimum (mm) | 16.00 |
| Grip - Maximum (mm) | 19.00 |
| Rotation | Type B - Turn Counter-Clockwise to Latch |
| Handle Style | L-Handle |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5 |
| Class | 92 - T & L-Handle Style Cam Latches |
The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.