92-24-203-12

Cam Latch Steel, Zinc Plate, Bright chromate, Polished

Request a Quote
Specifications
Material Steel
Finish Zinc Plate, Bright chromate
Actuator Type Cylinder Lock
Latching Points Single or Three - Point
Class 92 - T & L-Handle Style Cam Latches

The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.