92-11-111

Cam Latch T-Handle, Turn Clockwise to Latch / Lock, Short Cam, Zinc Alloy, Chrome Plated, Polished

Request a Quote
Specifications
Finish Chrome Plated
Pawl Style Short
Access Restriction No Restriction
Sealed No
Grip - Minimum (mm) 16.00
Grip - Maximum (mm) 19.00
Operation Turn Clockwise to Latch / Lock
Actuator Type Cylinder Lock
Handle Style T-Handle
Compliance Specification UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 5
Latching Points Single or Three - Point
Class 92 - T & L-Handle Style Cam Latches

The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.