The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
91-552-52
Under-center Draw Latch Medium Size, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Exposed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
929
2026-04-17
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
295
2026-04-13
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
159
2026-04-16
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
50
2026-04-16
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
49
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
25
2026-03-25
sales@steeves.ca
204.474.1239
Parsons Aerocessories Limited
Stoney Creek ON CANADA
25
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
12
2026-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
9
2026-04-08
info@global-dtech.com
+34 91 661 20 79
Allegis Corporation
Minneapolis MN USA / ON CANADA
8
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
6
2026-03-23
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
4
2026-04-17
info@tchweb.com
1.416.299.0089
Shanghai Actech International Co Ltd
Shanghai CHINA
1
2026-03-27
sales@shactech.com
86-21-61099378
Handy FIX
Warsaw Poland
1
2026-04-17
info@handy-fix.com.pl
0048221277890