91-351-52
Under-center Draw Latch Small Size, Stainless Steel, Natural
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Access Restriction | No Restriction |
Size Series | Small Size, 300 Series |
Class | 91 - Under-Center Series Latches |
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review