85-78-400-20
DZUS® Lion Quarter-Turn Stud, Large Size, Hex Recess, Stainless Steel Passivated
| Material | Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Bright |
| Head Style | Hex Recess |
| Size Series | Large Size 85 |
| Stud Length (F) | 21.50 |
| Stud Length (L) | 16.80 |
| Stud Length (U) | 12.80 |
| Length | 12.80 |
| Type | Stud |
| Class | 81/82/85 - DZUS® Lion Quarter-Turn Fasteners |
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.