The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-46-103-39
DZUS® Lion Quarter-Turn Accessory, Large Size, Plastic
Specifications
Material
Plastic
Color/Appearance
White
Size Series
Large Size 85
Accessory Type
Wear Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
6616
2026-08-03
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4000
2026-08-07
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
1595
2026-08-07
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
1559
2026-07-29
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1258
2026-08-05
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
950
2026-08-08
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
552
2026-08-03
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
400
2026-07-24
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
300
2026-08-08
info@tchweb.com
1.416.299.0089
IntechBJ Engineering Co., Ltd
Beijing
84
2026-08-03
info@intechbj.com
86-010-83833828
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2026-07-14
info@chilli.com.cn
86.028.85144919