The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Immersion Coating
85-45-101-15
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Installation
Rivet / Screw
Receptacle Style
Side-Mount
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1030
2025-04-03
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
66
2025-03-31
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
17
2025-04-01
info@marek.eu
+420 541 420 811
All-West Components & Fasteners
AUBURN WA USA
8
2025-03-21
southco@all-west.com
1.206.762.1875
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2025-03-06
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
1
2025-03-29
sales@dbroberts.com
1.800.773.5388
Nappco Fastener Company
Houston, TX USA
1
2025-04-03
southcoh@nappco.com
1.800.580.2521
07ab381046aa8a08e7c895b8e7950948e7d75e89a01db937ff288009070d13dc
3.17.66.55
please type in at least 2 letters...