The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-43-201-38
DZUS® Lion Quarter-Turn Accessory, Large Size, Rubber Natural
Specifications
Material
Rubber
Finish
Natural
Color/Appearance
Black
Size Series
Large Size 85
Accessory Type
Sealing Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zygology Ltd
Oxford UK
2285
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
959
2026-04-02
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
150
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
80
2026-03-30
sales@aerospacesw.com
623.582.2779
Marek Industrial, a.s.
Brno CZ
51
2026-03-31
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
50
2026-03-16
info@handy-fix.com.pl
0048221277890
M.W. Fasteners
Montreal QC Canada
47
2026-04-01
mw@mwfasteners.com
1.514.955.7781
HTF Inc
Frederick MD USA
46
2026-03-12
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
40
2026-04-02
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
34
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Praestmark A/S
Vedbaek / Denmark
27
2026-03-16
Sales@praestmark.dk
0045 38884400
Nappco Fastener Company
Houston, TX USA
25
2026-04-02
southcoh@nappco.com
1.800.580.2521
Hardware Specialty Co
Marlboro MA USA
12
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
6
2026-03-25
sales@steeves.ca
204.474.1239