The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Plate, Bright chromate
85-35-311-55
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Press-in
Receptacle Style
Self Clinching
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3893
2025-11-07
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
852
2025-11-20
sales@htfinc.com
1.800.466.1940
Bisco Industries
Glendale Heights IL USA
129
2025-12-05
info@biscoind.com
1.800.323.1232
Chengdu Chilli
Chengdu, Sichuan Province, China
98
2025-12-05
info@chilli.com.cn
86.028.85144919
Assembly Fasteners Inc.
Apopka FL USA
19
2025-11-07
sales@tropicfast.com
1-800-488-4777
Hardware Specialty Co
Marlboro MA USA
12
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
11
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2025-12-05
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
Houston, TX USA
9
2025-12-02
southcoh@nappco.com
1.800.580.2521
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
5
2025-11-17
info@global-dtech.com
+34 91 661 20 79
Steeves Agencies Inc
Winnipeg MB CANADA
2
2025-11-13
info@steeves.ca
1.204.474.1239
Praestmark A/S
Vedbaek / Denmark
2
2025-12-02
Sales@praestmark.dk
0045 38884400
AIS INDUSTRIAL COMPONENTS
HK
1
2025-12-04
czxia@hkais.com
86.0755.83747600