The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-33-101-27
DZUS® Lion Quarter-Turn Accessory, Large Size, Rubber Natural
Specifications
Material
Rubber
Finish
Natural
Color/Appearance
Black
Size Series
Large Size 85
Accessory Type
Sealing Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Parsons Aerocessories Limited
Stoney Creek ON CANADA
885
2026-03-31
sales@parsonsaero.com
1.905.664.6203
Zygology Ltd
Oxford UK
770
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
676
2026-04-01
info@clancey.com
1.800.747.7405
HTF Inc
Frederick MD USA
566
2026-03-12
sales@htfinc.com
1.800.466.1940
Monroe Above Board Electronics
Garland TX USA
494
2026-03-09
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
284
2026-04-01
Sales@ecph.com
1.800.442.3274
Bisco Industries
Glendale Heights IL USA
140
2026-04-02
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
116
2026-03-28
sales@dbroberts.com
1.800.773.5388
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
102
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
IntechBJ Engineering Co., Ltd
Beijing
10
2026-03-18
info@intechbj.com
86-010-83833828