The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Wing, Steel Zinc Plate, Bright chromate
85-12-400-16
DZUS® Lion Quarter-Turn Stud, Large Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Large Size 85
Stud Length (L)
16.80
Length
16.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
160
2026-02-02
Sales@ecph.com
1.800.442.3274
M.W. Fasteners
Montreal QC Canada
94
2026-02-02
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
80
2026-02-03
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
9
2026-02-02
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
1
2026-02-03
sales@dbroberts.com
1.800.773.5388