The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-480-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
18.80
Length
18.80
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Steeves Agencies Inc
Winnipeg MB CANADA
100
2026-01-27
sales@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
75
2026-01-19
info@marek.eu
+420 541 420 811
Praestmark A/S
Vedbaek / Denmark
58
2026-01-13
Sales@praestmark.dk
0045 38884400
Clancey Company
Overland Park KS USA
50
2026-01-13
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
20
2026-02-02
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
6
2026-01-30
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2026-02-02
info@zinorm.de
+49 (0) 4102 677 12 0