The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
85-11-340-20
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Stainless Steel Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
15.20
Length
15.20
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
126
2026-06-10
info@biscoind.com
1.800.323.1232
Aero Materiel AB
Jonkoping, Sweden
100
2026-06-02
order@aeromateriel.com
+46.36.34.44.40
Zygology Ltd
Oxford UK
94
2026-06-09
sales@zygology.com
+44 (0)1844 266020
TCH Sales Incorporated
Toronto ON Canada
81
2026-06-10
info@tchweb.com
1.416.299.0089
Parsons Aerocessories Limited
Stoney Creek ON CANADA
62
2026-05-29
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
29
2026-05-29
sales@steeves.ca
204.474.1239
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
15
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
10
2026-06-02
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2026-06-10
info@zinorm.de
+49 (0) 4102 677 12 0