The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-340-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
15.20
Length
15.20
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
316
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
286
2024-04-29
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
200
2024-04-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Marek Industrial, a.s.
Brno CZ
149
2024-04-05
info@marek.eu
+420 541 420 811
DB Roberts Co.
Wilmington MA USA
75
2024-04-29
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
7
2024-04-29
Sales@praestmark.dk
0045 38884400
Parsons Aerocessories Limited
Stoney Creek ON CANADA
6
2024-04-26
sales@parsonsaero.com
1.905.664.6203
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
4
2024-04-29
info@biotek.hu
+36-1-434-29-00