The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-320-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
14.70
Length
14.70
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
659
2026-01-08
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
459
2026-01-05
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
349
2026-01-27
sales@steeves.ca
204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
100
2026-01-30
info@zinorm.de
+49 (0) 4102 677 12 0
Zygology Ltd
Oxford UK
86
2026-01-19
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
35
2026-01-26
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
31
2026-01-31
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
26
2026-01-19
info@marek.eu
+420 541 420 811
Clancey Company
Overland Park KS USA
25
2026-01-13
info@clancey.com
1.800.747.7405
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2026-01-30
Sales@ecph.com
1.800.442.3274
HTF Inc
Frederick MD USA
10
2026-01-27
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
6
2026-01-27
sales@parsonsaero.com
1.905.664.6203
Praestmark A/S
Vedbaek / Denmark
4
2026-01-13
Sales@praestmark.dk
0045 38884400