The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-200-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
11.70
Length
11.70
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
All-West Components & Fasteners
AUBURN WA USA
285
2024-11-22
southco@all-west.com
1.206.762.1875
Marek Industrial, a.s.
Brno CZ
221
2024-11-06
info@marek.eu
+420 541 420 811
Bisco Industries
Glendale Heights IL USA
199
2024-11-22
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
118
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
95
2024-11-21
info@zinorm.de
+49 (0) 4102 677 12 0
Parsons Aerocessories Limited
Stoney Creek ON CANADA
70
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Nappco Fastener Company
Dallas, TX USA
61
2024-11-01
southcod@nappco.com
1.800.580.2521
M.W. Fasteners
Montreal QC Canada
26
2024-11-03
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB Canada
5
2024-10-30
info@steeves.ca
1.204.474.1239
Dean Lewis Associates
Hayward CA
1
2024-11-20
sales@deanlewisassociates.com
510-785-9650