The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-160-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
10.70
Length
10.70
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
398
2025-12-05
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
365
2025-11-07
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
199
2025-11-24
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
173
2025-12-02
info@marek.eu
+420 541 420 811
Nappco Fastener Company
Houston, TX USA
93
2025-12-02
southcoh@nappco.com
1.800.580.2521
Bisco Industries
Glendale Heights IL USA
69
2025-12-05
info@biscoind.com
1.800.323.1232
Steeves Agencies Inc
Winnipeg MB CANADA
67
2025-11-13
info@steeves.ca
1.204.474.1239
HTF Inc
Frederick MD USA
29
2025-11-20
sales@htfinc.com
1.800.466.1940
M.W. Fasteners
Montreal QC Canada
5
2025-12-01
mw@mwfasteners.com
1.514.955.7781