The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
85-11-140-16
DZUS® Lion Quarter-Turn Stud, Large Size, Slotted Recess, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Slotted Recess
Size Series
Large Size 85
Stud Length (L)
10.20
Length
10.20
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
280
2024-05-01
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
274
2024-04-29
info@zinorm.de
+49 (0) 4102 677 12 0
M.W. Fasteners
Montreal QC Canada
171
2024-05-01
mw@mwfasteners.com
1.514.955.7781
HI-TECH FASTENERS
FREDERICK MD USA
147
2024-04-29
sales@htfinc.com
1.800.466.1940
Nappco Fastener Company
San Antonio, TX USA
58
2024-05-01
southcos@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
50
2024-04-26
sales@parsonsaero.com
1.905.664.6203
All-West Components & Fasteners
AUBURN WA USA
15
2024-04-26
southco@all-west.com
1.206.762.1875
Dean Lewis Associates
Hayward CA
10
2024-04-16
sales@deanlewisassociates.com
510-785-9650