84-50-080-10
DZUS® Lion Quarter-Turn Slotted Head, Steel
Material | Rubber, Steel |
---|---|
Head Style | Slotted Head |
Class | 19/84 - Swell Latches |
Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review