84-20-060-10

DZUS® Lion Quarter-Turn Slotted Head, Steel

Request a Quote
Specifications
Material Rubber, Steel
Head Style Slotted Head
Class 19/84 - Swell Latches

Quick and easy access, with convenient single-hole mounting, plus latch and handle in one assembly, are just the start of this latch family's benefits. Its swell-action rubber collar is forgiving of misalignment and provides compressive pull-up to dampen vibration and minimize rattles.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:DZUS® Lion Quarter-Turn Slotted Head, Steel

0c07013af1b903f09232f2a1a48aa3be1b190c89a673542b8cdf642d794e985a 18.189.195.89
please type in at least 2 letters...
Loading...