82-56-185-50
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips Recess, Steel Powder Coat
Material | Steel |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Head Style | Phillips Flush |
Installation | Press-in |
Size Series | Medium Size 82 |
Stud Length (L) | 8.30 |
Length | 8.30 |
Type | Stud Assembly |
Class | 81/82/85 - DZUS® Lion Quarter-Turn Fasteners |
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review